Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
| Items |
SMK5100A-AA 3.35 in. (85 mm) Low-Speed Synchronous Motor Web Price $198.00
|
SMK5160A-AA 3.35 in. (85 mm) Low-Speed Synchronous Motor Web Price $287.00
|
SMK550A-GN / 5GN3KA 3.54 in. (90 mm) Low-Speed Synchronous Motor (3:1 Gear Ratio) Web Price $305.00
|
SMK550A-GN / 5GN3.6KA 3.54 in. (90 mm) Low-Speed Synchronous Motor (3.6:1 Gear Ratio) Web Price $305.00
|
SMK550A-GN / 5GN5KA 3.54 in. (90 mm) Low-Speed Synchronous Motor (5:1 Gear Ratio) Web Price $305.00
|
|||||
| Frame Size | - 3.35 in85 mm | |||||||||
| Power Supply | - Single-Phase 100-115 VAC | |||||||||
| Frequency (Hz) | - 60 50 | |||||||||
| Current | - 0.17 A [100 VAC, 50 Hz] 0.20 A [100 VAC, 60 Hz] 0.21 A [115 VAC, 60 Hz] | - 0.23 A [100 VAC, 50 Hz] 0.26 A [100 VAC, 60 Hz] 0.28 A [115 VAC, 60 Hz] | - 0.06 A [100 VAC, 50 Hz] 0.07 A [100/115 VAC, 60 Hz] | - 0.06 A [100 VAC, 50 Hz] 0.07 A [100/115 VAC, 60 Hz] | - 0.06 A [100 VAC, 50 Hz] 0.07 A [100/115 VAC, 60 Hz] | |||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
| Gear Ratio (X:1) | - | - | - 3 :1 | - 3.6 :1 | - 5 :1 | |||||
| Output Shaft Diameter | - 1/2 in. | |||||||||
| Rated Torque | - 8.875 lb-in [50 Hz] 9.75 lb-in [60 Hz] 1 N·m [50 Hz] 1.1 N·m [60 Hz] | - 13.75 lb-in [50 Hz] 18.125 lb-in [60 Hz] 1.6 N·m [50 Hz] 2.1 N·m [60 Hz] | - 12.3 lb-in 1.4 N·m | - 15 lb-in 1.7 N·m | - 20 lb-in 2.3 N·m | |||||
| Rated Speed (rpm) | - 60 [50 Hz] 72 [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 16.67 [50 Hz] 20 [60 Hz] | - 14.4 [60 Hz] 12 [50 Hz] | |||||
| Permissible Load Inertia | - 38 oz-in²7 x 10-4 kg·m² | - 66 oz-in²12 x 10-4 kg·m² | - 340 oz-in²63 x 10-4 kg·m² | - 500 oz-in²90.7 x 10-4 kg·m² | - 960 oz-in²175 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb0 mm from Shaft End = 260 N5 mm from Shaft End = 290 N10 mm from Shaft End = 340 N15 mm from Shaft End = 390 N20 mm from Shaft End = 480 N | - 0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb0 mm from Shaft End = 260 N5 mm from Shaft End = 290 N10 mm from Shaft End = 340 N15 mm from Shaft End = 390 N20 mm from Shaft End = 480 N | - | - | - | |||||
| Permissible Thrust Load | - | |||||||||
| Permissible Thrust Load | - The permissible thrust load shall be no greater than the motor mass. | - The permissible thrust load shall be no greater than the motor mass. | - | - | - | |||||
|
RoHS Compliant |
- Yes | - Yes | - | - | - | |||||
|
Safety Standards |
- UL CSA CE | |||||||||
|
|
||||||||||