Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

A 4-axis driver that supports EtherCAT communication. Can be used with 2-phase/5-phase stepper motors.

  • 24 VDC
  • Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information
  • For use with PKP Series 2-Phase and 5-Phase DC Input Motors
Stepper Motor Driver
Unit of Measure
Items Stepper Motor Driver
CVD4A-KED
CVD 2-Phase/5-Phase Stepper Motor Driver 4-Axis Type EtherCAT Compatible
Web Price $1,118.00
Stepper Motor Driver
CVD4AR-KED
CVD 2-Phase/5-Phase Stepper Motor Driver Right-Angle 4-Axis Type EtherCAT Compatible
Web Price $1,118.00
Multi-Axis Driver
CVD4ABR-KED
CVD 2-Phase/5-Phase Stepper Motor Driver Right-Angle 4-Axis Type with Mounting Plate EtherCAT Compatible
Web Price $1,139.00
Driver - Board Type - Board Type - Right Angle Connectors - Board Type with Mounting Plate (Right-Angle Type)
Number of Axes - 4-axis
Power Supply - 24 VDC
Control Power Supply - 24 VDC ± 5%