ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.
| Items |
DGN130R2-18 130 mm DGII Series Hollow Rotary Gearhead Web Price $2,315.00
|
DGN200R2-18 200 mm DGII Series Hollow Rotary Gearhead Web Price $2,835.00
|
||
| Frame Size | - 5.12 in | - 7.87 in | ||
| Output Table Supporting Bearing | - Cross-Roller Bearing | |||
| Moment of Inertia (J: kgm2) | - | |||
| Permissible Torque | - 88.5 lb-in | - 265.5 lb-in | ||
| Max Instantaneous Torque | - 132.76 lb-in | - 442.54 lb-in | ||
| Permissible Speed (r/min) | - 5500 | |||
| Gear Ratio (X:1) | - 18 :1 | |||
| Max. Holding Torque | - | |||
| Angular Transmission Accuracy | - | |||
| Permissible Thrust Load | - 449.6 lb | - 899.2 lb | ||
| Permissible Moment Load | - 1416 lb-in | - 4425 lb-in | ||
| Runout of Output Table Surface | - 0.00059 in. | |||
| Runout of Output Table Inner (Outer) Diameter | - 0.00059 in. | - 0.00118 in. | ||
| Parallelism of Output Table | - 0.00118 in. | - 0.00197 in. | ||
| Degree of Protection | - IP40 (Excluding motor mounting parts) | |||
|
|
||||