
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Built-in Controller Type
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 1.65 in. (W) x 1.65 in. (H) |
Power Supply |
- Single-Phase 200-240 VAC |
Frequency |
- 50 Hz60 Hz |
Guide |
- Equipped |
Electromagnetic Brake |
- Equipped |
Motor Location |
- Straight Type |
Dynamic Permissible Moment |
-
MP: 11.5 lb-in MY: 11.5 lb-in MR: 5.3 lb-in |
Static Permissible Moment |
-
MP: 32.7 lb-in MY: 32.7 lb-in MR: 26.6 lb-in |
Lead |
- 0.47 in. |
Stroke |
- 9.84 in. |
Drive Method |
- Ball Screw |
Max. Speed |
- 23.62 in/s |
Thrust |
- ~15.74 lb |
Push Force |
- 22.48 lb |
Max. Horizontal Transportable Mass |
- ~33.07 lb |
Max. Vertical Transportable Mass |
- ~13.23 lb |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- ±0.0008 in. |
Components |
-
EACM4WD25ARMC-G [Actuator] ARD-CD [Driver] |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Positioning Data Sets |
- 64 Points |
Positioning Operation |
- Independent, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m. |
Transmission/Reception Mode |
- Half-duplex |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd) |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |