Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This is a connection cable set used to connect the motor and the driver. Use a flexible extension cable set in applications where the cable is bent and flexed repeatedly. The motor cable from the motor cannot be connected directly to the driver. When connecting to a driver, use a connection cable.
Unit of Measure

Specifications

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Cable Type

- Standard

Cable Length

- 49.21 ft

Dimensions