Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Brother Gearmotors

Mount

- Flange Mount

Input Flange

- NEMA 56C

Input Power

- 1/2 HP

Shaft/Gear Type

- Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1)

- 25 :1

Output Shaft Diameter

- 1-1/4 in.

Output Shaft Speed (1800 r/min input)

- 72

Maximum Input Speed

- 3600

Torque (1800 r/min input)

- 407 lb-in

Torque at Maximum Input Speed (3600 r/min)

- 271 lb-in

Overhung Load (OHL)

- 573 lbs

Type (Brother)

- F3

Frame (Brother)

- 30

Dimensions


 

 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.