Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The BLV Series R Type is the replacement Series. This part number has been discontinued. Please contact technical support for the details.
Unit of Measure

Specifications

Lead Time1 - Contact your local sales office for more information

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 4.09 in.

Output Power

- 400 W (1/2 HP)

Power Supply

- 48 VDC

Shaft/Gear Type

- Hollow Shaft Flat Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 25 mm

Rated Torque

- 970 lb-in

Electromagnetic Brake

- Not Equipped

Cable Length (Included)

- 3 m (9.8 ft)

Control Module Included

- No

Variable Speed Range (r/min)

- 1 ~ 40

Permissible Load Inertia

- 98000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 27000 oz-in²

Permissible Overhung Load

- 0.39 in. from gearhead mounting surface = 450 lb0.79 in. from gearhead mounting surface = 400 lb

Permissible Thrust Load

- 180 lb

Type

- Cable

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 2 Speeds:
1 speed set by the internal speed potentiometer and 1 speed set by the external analog setting

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Power Input

- DC

Max. Extension Length (m)

- 3.5

Components

- GFS6G100FR (Gearhead) BLVM640N-GFS (Motor) BLVD40NM (Driver)

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- [Motor] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Motor] IP40 [Driver] IP20

Dimensions


 

 

 

Speed-Torque


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.