ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Cable Type |
Cable Direction |
Cable Length |
Web Price |
|---|---|---|---|---|---|
| CC010VXF | - Connection Cable Set 3.28 ft. (1 m) | - Standard | - | - 3.28 ft | Request Quote |
| CC020VXF | - Connection Cable Set 6.56 ft. (2 m) | - Standard | - | - 6.56 ft | Request Quote |
| CC030VXF | - Connection Cable Set 9.84 ft. (3 m) | - Standard | - | - 9.84 ft | Request Quote |
| CC050VXF | - Connection Cable Set 16.4 ft. (5 m) | - Standard | - | - 16.4 ft | Request Quote |
| CC070VXF | - Connection Cable Set 22.97 ft. (7 m) | - Standard | - | - 22.97 ft | Request Quote |
| CC100VXF | - Connection Cable Set 32.81 ft. (10 m) | - Standard | - | - 32.81 ft | Request Quote |
| CC150VXF | - Connection Cable Set 49.21 ft. (15 m) | - Standard | - | - 49.21 ft | Request Quote |
| CC200VXF | - Connection Cable Set 65.62 ft. (20 m) | - Standard | - | - 65.62 ft | Request Quote |
| CC010VXR | - Flexible Connection Cable Set 3.28 ft. (1 m) | - Flexible | - | - 3.28 ft | Request Quote |
| CC020VXR | - Flexible Connection Cable Set 6.56 ft. (2 m) | - Flexible | - | - 6.56 ft | Request Quote |
| CC030VXR | - Flexible Connection Cable Set 9.84 ft. (3 m) | - Flexible | - | - 9.84 ft | Request Quote |
| CC050VXR | - Flexible Connection Cable Set 16.4 ft. (5 m) | - Flexible | - | - 16.4 ft | Request Quote |
| CC070VXR | - Flexible Connection Cable Set 22.97 ft. (7 m) | - Flexible | - | - 22.97 ft | Request Quote |
| CC100VXR | - Flexible Connection Cable Set 32.81 ft. (10 m) | - Flexible | - | - 32.81 ft | Request Quote |
| CC150VXR | - Flexible Connection Cable Set 49.21 ft. (15 m) | - Flexible | - | - 49.21 ft | Request Quote |
| CC200VXR | - Flexible Connection Cable Set 65.62 ft. (20 m) | - Flexible | - | - 65.62 ft | Request Quote |