Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

5IK40RA-AW2U - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $157.00 -
2IK6RA-CW2E - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $116.00 -
3IK15RA-CW2E - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $124.00 -
4IK25RA-CW2E - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $136.00 -
5IK40RA-CW2E - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $161.00 -
2RK6RA-AW2U - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $119.00 -
3RK15RA-AW2U - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $129.00 -
4RK25RA-AW2U - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $140.00 -
5RK40RA-AW2U - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $167.00 -
2RK6RA-CW2E - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $122.00 -
3RK15RA-CW2E - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $131.00 -
4RK25RA-CW2E - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $147.00 -
5RK40RA-CW2E - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $171.00 -
BLVM620K-GFS / GFS6G5 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $485.00 -
BLVM620K-GFS / GFS6G10 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped $485.00 -
BLVM620K-GFS / GFS6G15 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $485.00 -
BLVM620K-GFS / GFS6G20 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped $485.00 -
BLVM620K-GFS / GFS6G30 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped $496.00 -
BLVM620K-GFS / GFS6G50 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped $496.00 -
BLVM620K-GFS / GFS6G10FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped $607.00 -
BLVM620K-GFS / GFS6G15FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped $607.00 -
BLVM620K-GFS / GFS6G20FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped $607.00 -
BLVM620K-GFS / GFS6G30FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped $619.00 -
BLVM620K-GFS / GFS6G50FR - 200 W (1/4 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 4.09 in. sq. - 200 W (1/4 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped $619.00 -
BLVM620KM-GFS / GFS6G5 - 200 W (1/4 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Parallel Shaft Gearhead - 5 :1 - - Equipped $666.00 -
Unit of Measure
« 11 12 13 14 15 »