Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

BLVM640NM-GFS / GFS6G30 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 30 :1 - - Equipped $716.00 -
BLVM640NM-GFS / GFS6G50 - 400 W (1/2 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Parallel Shaft Gearhead - 50 :1 - - Equipped $716.00 -
BLVM640NM-GFS / GFS6G10FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Equipped $827.00 -
BLVM640NM-GFS / GFS6G15FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Equipped $827.00 -
BLVM640NM-GFS / GFS6G20FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Equipped $827.00 -
BLVM640NM-GFS / GFS6G30FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Equipped $839.00 -
BLVM640NM-GFS / GFS6G50FR - 400 W (1/2 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Equipped $839.00 -
BLVM620K-A - 200 W (1/4 HP) Brushless DC Motor - 4.09 in. sq. - 200 W (1/4 HP) - - Round Shaft (No Gearhead) - - - Not Equipped $267.00 -
BLVM620KM-A - 200 W (1/4 HP) Brushless DC Motor (Brake Type) - 4.09 in. sq. - 200 W (1/4 HP) - - Round Shaft (No Gearhead) - - - Equipped $448.00 -
BLVM640N-A - 400 W (1/2 HP) Brushless DC Motor - 4.09 in. sq. - 400 W (1/2 HP) - - Round Shaft (No Gearhead) - - - Not Equipped $308.00 -
BLVM640NM-A - 400 W (1/2 HP) Brushless DC Motor (Brake Type) - 4.09 in. sq. - 400 W (1/2 HP) - - Round Shaft (No Gearhead) - - - Equipped $487.00 -
BLEM23-A - 30 W (1/25 HP) Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - Round Shaft (No Gearhead) - - - Not Equipped $204.00 -
BLEM46-A - 60 W (1/12 HP) Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - - Round Shaft (No Gearhead) - - - Not Equipped $218.00 -
BLEM512-A - 120 W (1/6 HP) Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - Round Shaft (No Gearhead) - - - Not Equipped $264.00 -
BLEM23-GFS / GFS2G5 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $343.00 -
BLEM23-GFS / GFS2G10 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped $343.00 -
BLEM23-GFS / GFS2G15 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $343.00 -
BLEM23-GFS / GFS2G20 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped $343.00 -
BLEM23-GFS / GFS2G30 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped $353.00 -
BLEM23-GFS / GFS2G50 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped $353.00 -
BLEM23-GFS / GFS2G100 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (100:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 100 :1 - - Not Equipped $353.00 -
BLEM23-GFS / GFS2G200 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (200:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 200 :1 - - Not Equipped $362.00 -
BLEM46-GFS / GFS4G5 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $373.00 -
BLEM46-GFS / GFS4G10 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped $373.00 -
BLEM46-GFS / GFS4G15 - 60 W (1/12 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 3.15 in. sq. - 60 W (1/12 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $373.00 -
Unit of Measure
« 16 17 18 19 20 »