
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Large airflow, high static pressure and high-efficient AC input axial fans.
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
|---|---|---|---|---|---|---|---|---|---|---|
| MRS18-BTM | - 7.09 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan Only |
-
|
$339.00 | - |
| MRS18-BUL | - 7.09 in | - Single-Phase 110/115 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan Only |
-
|
$205.00 | - |
| MRS18-DTM | - 7.09 in | - Single-Phase 230 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan Only |
-
|
$358.00 | - |
| MRS18-DUL | - 7.09 in | - Single-Phase 230 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan Only |
-
|
$216.00 | - |
| MRS18-TTM | - 7.09 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan Only |
-
|
$358.00 | - |
| MRS18-TUL | - 7.09 in | - Three-Phase 220/230 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan Only |
-
|
$216.00 | - |
| T-MRS18-BTM-G | - 7.09 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$361.00 | - |
| T-MRS18-DTM-G | - 7.09 in | - Single-Phase 230 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$377.00 | - |
| T-MRS18-TTM-G | - 7.09 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$377.00 | - |
| T-MRS18-BUL-G | - 7.09 in | - Single-Phase 110/115 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$226.00 | - |
| T-MRS18-DUL-G | - 7.09 in | - Single-Phase 230 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$237.00 | - |
| T-MRS18-TUL-G | - 7.09 in | - Three-Phase 220/230 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$237.00 | - |
| T-MRS18-BTM-F | - 7.09 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Filter, Mounting Screws |
-
|
$373.00 | - |
| T-MRS18-DTM-F | - 7.09 in | - Single-Phase 230 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Filter, Mounting Screws |
-
|
$393.00 | - |
| T-MRS18-TTM-F | - 7.09 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Filter, Mounting Screws |
-
|
$393.00 | - |
| T-MRS18-BUL-F | - 7.09 in | - Single-Phase 110/115 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Filter, Mounting Screws |
-
|
$238.00 | - |
| T-MRS18-DUL-F | - 7.09 in | - Single-Phase 230 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Filter, Mounting Screws |
-
|
$252.00 | - |
| T-MRS18-TUL-F | - 7.09 in | - Three-Phase 220/230 VAC | - None | - Terminal Box | - 452 CFM | - 0.98 inH2O | - Fan, Filter, Mounting Screws |
-
|
$252.00 | - |