Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Accessories - Other |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F3S35N240-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K22N5-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 360 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L22N5-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 360 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K22N10-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L22N10-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K22N15-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 265 lb-in 30 N·m | Rated Speed (rpm) - 120 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L22N15-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 265 lb-in 30 N·m | Rated Speed (rpm) - 120 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K22N20-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 353 lb-in 40 N·m | Rated Speed (rpm) - 90 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L22N20-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 353 lb-in 40 N·m | Rated Speed (rpm) - 90 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K22N25-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 442 lb-in 50 N·m | Rated Speed (rpm) - 72 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L22N25-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 442 lb-in 50 N·m | Rated Speed (rpm) - 72 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K28N30-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L28N30-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K28N40-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L28N40-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K28N50-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L28N50-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K28N60-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L28N60-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K28N80-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L28N80-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1380 lb-in 156 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K32N100-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L32N100-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3K32N120-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |
| G3L32N120-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Request Quote | Accessories - Other - |
Add To Cart
Request Quote |