NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Item # |
Mount |
Input Flange |
Input Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Maximum Input Speed |
Torque (1800 r/min input) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| H2L40T100-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 3064 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40T120-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 3677 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40T160-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 4903 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40T200-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 6129 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40T240-NCM | Mount - Foot Mount | Input Flange - NEMA 56C | Input Power - 1 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - 3600 | Torque (1800 r/min input) - 6770 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L32N005-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - | Torque (1800 r/min input) - 336.3 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L32N010-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - | Torque (1800 r/min input) - 663.75 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L32N015-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1008.9 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L32N020-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1336.35 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L32N025-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1672.65 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L40N030-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 2000.1 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L40N040-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 2593.05 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L40N050-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3239.1 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L40N060-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 3885.15 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L40N080-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 5177.25 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L50N100-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 6478.2 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L50N120-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 7770.3 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L50N160-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10354.5 lb-in | Request Quote |
Add To Cart
Request Quote |
| G3L50N200-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Maximum Input Speed - | Torque (1800 r/min input) - 10885.5 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40L005-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 318.6 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40L010-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 637.2 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40L015-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 946.95 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40L020-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1265.55 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40L025-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1584.15 lb-in | Request Quote |
Add To Cart
Request Quote |
| H2L40L030-NDP | Mount - Foot Mount | Input Flange - NEMA 140TC | Input Power - 2 HP | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Maximum Input Speed - | Torque (1800 r/min input) - 1902.75 lb-in | Request Quote |
Add To Cart
Request Quote |