-
1.65 in. (42 mm) AR Series Closed Loop Stepper Motors
ar-series-42mm-stepper-motors
-
AC Input AR Series 1.65 in. (42 mm) NEMA 17 Closed Loop Stepper Motors

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
- 1.65 in. (42 mm) Frame Size
- Closed Loop
- AC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
-
DC Input AR Series 1.65 in. (42 mm) NEMA 17 Closed Loop Stepper Motors -
The AR Series stepper motor adopts our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AlphaStep AR Series Driver.
- 1.65 in. (42 mm) Frame Size
- Closed Loop
- DC Input
- Single or Double Shaft
- Geared Type Available
- Electromagnetic Brake Type Available
