-
AZ Series Mechanical Absolute Encoder Hybrid Servo Motor / Stepper Motors
az-series-absolute-encoder-servo-motor
-
AC Input AZ Series 1.65 in. (42 mm) NEMA 17 Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.65 in. (42 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
-
AC Input AZ Series 2.36 in. (60 mm) NEMA 24 Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
-
AC Input AZ Series 3.35 / 3.54 in. (85 / 90 mm) NEMA 34 Stepper Motors with Mechanical Absolute Encoders

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 3.35 / 3.54 in. (85 / 90 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available