-
BH Series Three-Phase Motors for Inverters
bh-series-three-phase-motors-for-inverters
-
200 W (1/4 HP) BH Series Three-Phase AC Motors & Gear Motors
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
- 200 W (1/4 HP)
- 4.09 in. (104 mm) Frame Size
- Permissible Torque
- Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
- Cable or Terminal Box Type
- Brake Types Available