-
BLE2 Series Brushless DC Motor Speed Control Systems (AC Input)
ble2-series-brushless-dc-motor-speed-control
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 30 W (1/25 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake available
- Permissible Torque
- Round Shaft = 13.6 oz-in (0.096 N·m)
- Parallel Shaft Gear = 4.7 ~ 53 lb-in (0.54 ~ 6 N·m)
- Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 60 W (1/12 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake available
- Permissible Torque
- Round Shaft = 27 oz-in (0.191 N·m)
- Parallel Shaft Gear = 7.9 ~ 141 lb-in (0.9 ~ 16 N·m)
- Right-Angle Gear = 10.6 ~ 182 lb-in (1.2 ~ 20.6 N·m)
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 120 W (1/6 HP)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake type available
- Permissible Torque
- Round Shaft = 54 oz-in (0.382 N·m)
- Parallel Shaft Gear = 17.6 ~ 260 lb-in (2 ~ 30 N·m)
- Right-Angle Hollow Shaft Gear = 28 ~ 470 lb-in (3.2 ~ 53.9 N·m)
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake type available
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
- Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 300 W (2/5 HP)
- Single-Phase/Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
- Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 71 ~ 710 lb-in (8.1 ~ 81 N·m)
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 400 W (1/2 HP)
- Single-Phase 200-240 or Three-Phase 200-240 VAC
- Permissible Torque
- Round Shaft = 180 oz-in (1.27 N·m)
- Parallel Shaft Gear = 50.4 ~ 483.2 lb-in (5.7 ~ 54.6 N·m)
- Hollow Shaft Flat Gear = 46 ~ 940 lb-in (5.3 ~ 107 N·m)



