• Brushless DC Motor

    The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.

    • 15 W (1/50 HP)
    • Analog, Digital or RS-485 Commmunication Driver types
    • 1.65 in. (42 mm) Frame Size
    • Connection Cables and Power & I/O cables sold separately

  • Brushless DC Motor

    The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.

    • 30 W (1/25 HP)
    • Analog, Digital or RS-485 Communication Driver types
    • 1.65 in. (42 mm) and 2.36 in. (60 mm) Frame Sizes
    • Electromagnetic Brake available
    • Connection Cables and Power & I/O cables sold separately

  • Brushless DC Motor

    The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication driver). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.

    • 50 W (1/15 HP)
    • Analog, Digital or RS-485 Communication Driver types
    • 2.36 in. (60 mm) or 3.15 in. (80 mm) Frame Size
    • Electromagnetic Brake available
    • Connection Cables and Power & I/O cables sold separately

  • BLH5100KC-_-img.jpg

    The brushless DC motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.

    • 100 W (1/8 HP)
    • Analog driver type
    • 3.54 in. (90 mm) Frame Size
    • Electromagnetic Brake available
    • Driver Power Supply and I/O cables included


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved