• Brushless DC Motor

    The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

    • 60 W (1/12 HP)
    • 24 - 48 VDC
    • Battery-operated
    • Compact and Lightweight
    • Low speed operation from 1 r/min
    • Communication through Modbus (RTU) and CANopen
    • Permissible Torque
      • Parallel Shaft Gear = 8 ~ 142 lb-in (0.86 ~ 16 N·m)
      • Spur Gear (CS) = 8 ~ 30 lb-in (0.86 ~ 3.4 N·m)
      • Hollow Shaft Flat Gear = 7 ~ 288 lb-in (0.81 ~ 32.5 N·m)
      • Round Shaft (no gear) = 32 oz-in (0.191 N·m)

  • Brushless DC Motor

    The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

    • 100 W (1/8 HP)
    • 24 - 48 VDC
    • Battery-operated
    • Compact and Lightweight
    • Low speed operation from 1 r/min
    • Communication through Modbus (RTU) and CANopen
    • Permissible Torque
      • Parallel Shaft Gear = 25 ~ 240 lb-in (2.9 ~ 27.4 N·m)
      • Hollow Shaft Flat Gear = 23 ~ 470 lb-in (2.7 ~ 54 N·m)
      • Round Shaft (no gear) = 45 oz-in (0.319 N·m)

  • Brushless DC Motor

    The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

    • 200 W (1/4 HP)
    • 24 - 48 VDC
    • Battery-operated
    • Compact and Lightweight
    • Low speed operation from 1 r/min
    • Communication through Modbus (RTU) and CANopen
    • Permissible Torque
      • Parallel Shaft Gear = 50 ~ 450 lb-in (5.7 ~ 51.6 N·m)
      • Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
      • Round Shaft (no gear) = 90 oz-in (0.637 N·m)

  • Brushless DC Motor

    The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

    • 400 W (1/2 HP)
    • 24 or 48 VDC, Battery-operated
    • Compact and Lightweight
    • Low speed operation from 1 r/min
    • Communication through Modbus (RTU) and CANopen
    • Permissible Torque
      • Parallel Shaft Gear = 101 ~ 487 lb-in (11.4 ~ 55 N·m)
      • Hollow Shaft Flat Gear = 96 ~ 956 lb-in (10.8 ~ 108 N·m)
      • Round Shaft (no gear) = 176 oz-in (1.27 N·m)

  • Brushless DC Motor

    The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

    • 24 - 48 VDC
    • Battery-operated
    • Compact and Lightweight
    • Low speed operation from 1 r/min
    • Communication through Modbus (RTU) and CANopen


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved