• Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 30 W (1/25 HP)
    • 2.36 in. (60 mm) Frame Size
    • Permissible Torque
      • Round Shaft = 14.2 oz-in (0.1 N·m)
      • Parallel Shaft Gear = 3.9 ~ 53 lb-in (0.45 ~ 6 N·m)
      • Hollow Shaft Flat Gear = 3.5 ~ 150 lb-in (0.4 ~ 17 N·m)
    • Brake Types Available

  • Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 60 W (1/12 HP)
    • 3.15 in. (80 mm) Frame Size
    • Permissible Torque
      • Round Shaft = 28 oz-in (0.2 N·m)
      • Parallel Shaft Gear = 7.9 ~ 141 lb-in (0.9 ~ 16 N·m)
      • Hollow Shaft Flat Gear = 7.5 ~ 300 lb-in (0.85 ~ 34 N·m)
    • Brake Types Available

  • Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 120 W (1/6 HP)
    • 3.54 in. (90 mm) Frame Size
    • Permissible Torque
      • Round Shaft = 56 oz-in (0.4 N·m)
      • Parallel Shaft Gear = 15.9 ~ 260 lb-in (1.8 ~ 30 N·m)
      • Hollow Shaft Flat Gear = 15 ~ 600 lb-in (1.7 ~ 68 N·m)
    • Brake Types Available

  • Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 200 W (1/4 HP)
    • 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
    • Permissible Torque
      • Round Shaft = 92 oz-in (0.65 N·m)
      • Parallel Shaft Gear = 25 ~ 610 lb-in (2.9 ~ 70 N·m)
      • Hollow Shaft Flat Gear = 48 ~ 480 lb-in (5.5 ~ 55.3 N·m)
    • Brake Types Available

  • Brushless DC Motor

    The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

    • 400 W (1/2 HP)
    • 4.09 in. (104 mm) [4.33 in. (110 mm) Geared] Frame Size
    • Permissible Torque
      • Round Shaft = 184 oz-in (1.3 N·m)
      • Parallel Shaft Gear = 52 ~ 610 lb-in (5.9 ~ 70 N·m)
      • Hollow Shaft Flat Gear = 48 ~ 970 lb-in (5.5 ~ 110 N·m)
    • Brake Types Available


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved