-
CVD DC Input 5-Phase Stepper Motor Drivers
cvd-5-phase-stepper-drivers
-
CVD 5-Phase Stepper Motor Drivers (Pulse Input Type)
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- Lowest Vibration and Noise with advanced Microstepping control
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- Alarms
- 24 VDC
-
CVD 5-Phase Stepper Motor Drivers (RS-485 Communication Type)
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- RS-485 Communication Type
- Lowest Vibration and Noise with advanced Microstepping control
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- Alarms
- 24 VDC
-
CVD 5-Phase Stepper Motor Drivers (Fully Closed-Loop Control Type)
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- Fully Closed-Loop Control Type
- No Gain Adjustment Required
- Lowest Vibration and Noise with advanced Microstepping control
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- 24 VDC
-
CVD Series EtherCAT Multi-Axis Drivers (DC Input)
A 4-axis driver that supports EtherCAT communication. Can be used with 2-phase/5-phase stepper motors.
- 24 VDC
- Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information
- For use with PKP Series 2-Phase and 5-Phase DC Input Motors



