-
CVD DC Input 2-Phase Bipolar Stepper Motor Drivers
cvd-dc-input-2-phase-bipolar-drivers
-
CVD 2-Phase Bipolar Stepper Motor Drivers (Pulse Input Type)
The CVD 2-phase bipolar stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- Lowest Vibration and Noise with advanced Microstepping control
- Highest torque with Bipolar configuration (4 lead wire)
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- 2 mounting types and connector configurations
- Alarms
- 24 VDC Input / 0.5A to 4.5A
-
CVD 2-Phase Bipolar Stepper Motor Drivers (RS-485 Communication Type)
The CVD 2-phase bipolar stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- RS-485 Communication Type
- Lowest Vibration and Noise with advanced Microstepping control
- Highest torque with Bipolar configuration (4 lead wire)
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- 2 mounting types and connector configurations
- Alarms
- 24 VDC Input / 0.5A to 2.8A
-
CVD Series EtherCAT Multi-Axis Drivers (DC Input)
A 4-axis driver that supports EtherCAT communication. Can be used with 2-phase/5-phase stepper motors.
- 24 VDC
- Reduce host controller costs and program creation time by automatically controlling electromagnetic brakes and directly importing encoder information
- For use with PKP Series 2-Phase and 5-Phase DC Input Motors


