• Rack and Pinion Geared Stepper Motor

    αSTEP

    The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
    • Horizontal movement
    • High-Speed or High-Transportable-Mass Type
    • Electromagnetic Brake options
    • AZ Series Driver (AC Input) required

  • Rack and Pinion Geared Stepper Motor

    αSTEP

    The Rack and Pinion System L Series- AZ Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The motor is equipped with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
    • Horizontal movement
    • High-Speed or High-Transportable-Mass Type
    • Electromagnetic Brake options
    • AZ Series Driver (DC Input) required


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved