• Robot Controller

    The MRC01-C Cartesian robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
    Use the AZ Series family of products to support your in-house design for improved performance and ease of use.

    • Easily introduce custom-built robots to existing systems
    • Direct control via EtherNet/IP™
    • Easy setup even for beginners (no ladder logic)
    • Experience the "MRC Studio" programming software (trial version) before purchase
    • Use with the OVR Series Cartesian Robot
    • Requires AZ Series driver (one per axis): built-in controller type (AC/DC) or mini driver RS-485 communication type (24/48 VDC)

    *Requires Programming Software MRC Studio, which is available on the Download page.

    EtherNet/IP™ is a trademark of ODVA.


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved