Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
| Items |
EZS6L-D005-AZAAD Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS6L-D010-AZAAD Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS6L-D015-AZAAD Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS6L-D020-AZAAD Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
EZS6L-D025-AZAAD Linear Slide with AZ Series Absolute Encoder Motor Web Price Request Quote
|
|||||
| Drive Method | - Ball Screw | |||||||||
| Actuator Frame Size | - 74 mm (W) x 66.5 mm (H) | |||||||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Frequency | - | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Location | - Reversed Motor (Left Side) | |||||||||
| Traveling Parallelism | - 0.03 mm | |||||||||
| Dynamic Permissible Moment |
-
MP: 45.7 N·m MY: 37.5 N·m MR: 55.6 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 290.0 N·m MY: 187.0 N·m MR: 340.0 N·m |
|||||||||
| Lead | - 12 mm | |||||||||
| Max. Speed | - 800 mm/s | |||||||||
| Max. Horizontal Transportable Mass | - 30 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Thrust | - 200 N | |||||||||
| Push Force | - 400 N | |||||||||
| Resolution | - | |||||||||
| Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
|
|
||||||||||