Items |
5IK40VKEST-5H10S 40 W (1/19 HP) Induction Right-Angle Gear Motor (10:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK40VKEST-5H15S 40 W (1/19 HP) Induction Right-Angle Gear Motor (15:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK40VKEST-5H20S 40 W (1/19 HP) Induction Right-Angle Gear Motor (20:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK40VKEST-5H30S 40 W (1/19 HP) Induction Right-Angle Gear Motor (30:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK40VKEST-5H50S 40 W (1/19 HP) Induction Right-Angle Gear Motor (50:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
|||||
Frame Size | - 3.54 in90 mm | |||||||||
Output Power | - 40 W (1/19 HP) | |||||||||
Voltage (VAC) | - Three-Phase 220/230/240 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Current |
-
0.27 A [220 VAC, 50 Hz] 0.29 A [230 VAC, 50 Hz] 0.30 A [240 VAC, 50 Hz] 0.24 A [220/230 VAC, 60 Hz] 0.25 A [240 VAC, 60 Hz] |
|||||||||
Type | - Terminal Box | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | - 50 :1 | |||||
Shaft Orientation | - | |||||||||
Output Shaft Diameter | - 15 mm | |||||||||
Rated Torque | - 10.1 lb-in [60 Hz] 12.2 lb-in [50 Hz] 1.15 N·m [60 Hz] 1.38 N·m [50 Hz] | - 15.3 lb-in [60 Hz] 18.5 lb-in [50 Hz] 1.73 N·m [60 Hz] 2.1 N·m [50 Hz] | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.5 N·m [60 Hz] 4.1 N·m [50 Hz] | - 51 lb-in [60 Hz] 61 lb-in [50 Hz] 5.8 N·m [60 Hz] 6.9 N·m [50 Hz] | |||||
Rated Speed (rpm) | - 150 [50 Hz] 180 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 75 [50 Hz] 90 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | |||||
Permissible Load Inertia | - Instantaneous Stop = 360 oz-in²1090 oz-in²Instantaneous Stop = 66.7 x 10-4 kg·m²200 x 10-4 kg·m² | - Instantaneous Stop = 820 oz-in²2500 oz-in²Instantaneous Stop = 150 x 10-4 kg·m²450 x 10-4 kg·m² | - Instantaneous Stop = 1460 oz-in²4400 oz-in²Instantaneous Stop = 267 x 10-4 kg·m²800 x 10-4 kg·m² | - Instantaneous Stop = 3300 oz-in²9800 oz-in²Instantaneous Stop = 600 x 10-4 kg·m²1800 x 10-4 kg·m² | - Instantaneous Stop = 9100 oz-in²27000 oz-in²Instantaneous Stop = 1667 x 10-4 kg·m²5000 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 93 lb0.79 in. from Shaft End = 81 lb10 mm from Shaft End = 415 N20 mm from Shaft End = 363 N | - 0.39 in. from Shaft End = 124 lb0.79 in. from Shaft End = 108 lb10 mm from Shaft End = 554 N20 mm from Shaft End = 484 N | - 0.39 in. from Shaft End = 155 lb0.79 in. from Shaft End = 136 lb10 mm from Shaft End = 692 N20 mm from Shaft End = 605 N | - 0.79 in. from Shaft End = 181 lb0.39 in. from Shaft End = 200 lb10 mm from Shaft End = 923 N20 mm from Shaft End = 806 N | - 0.79 in. from Shaft End = 210 lb0.39 in. from Shaft End = 250 lb10 mm from Shaft End = 1112 N20 mm from Shaft End = 971 N | |||||
Permissible Thrust Load | - 24 lb108 N | - 33 lb147 N | - 41 lb186 N | - 55 lb245 N | - 66 lb294 N | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CCC CE | |||||||||
|