Items |
5IK100VES-5A 100 W (1/8 HP) Induction Gear Motor (5:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-6A 100 W (1/8 HP) Induction Gear Motor (6:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-7.5A 100 W (1/8 HP) Induction Gear Motor (7.5:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-9A 100 W (1/8 HP) Induction Gear Motor (9:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-12.5A 100 W (1/8 HP) Induction Gear Motor (12:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
|||||
Frame Size | - 3.54 in90 mm | |||||||||
Output Power | - 100 W (1/8 HP) | |||||||||
Voltage (VAC) | - Three-Phase 220/230 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Current |
-
0.55 A [220 VAC, 50 Hz] 0.57 A [230 VAC, 50 Hz] 0.48 A [60 Hz] |
|||||||||
Type | - Lead Wire | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12 :1 | |||||
Output Shaft Diameter | - 3/4 in. | |||||||||
Rated Torque | - 23 lb-in [60 Hz] 27 lb-in [50 Hz] 2.6 N·m [60 Hz] 3.1 N·m [50 Hz] | - 27 lb-in [60 Hz] 32 lb-in [50 Hz] 3.1 N·m [60 Hz] 3.7 N·m [50 Hz] | - 33 lb-in [60 Hz] 41 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.7 N·m [50 Hz] | - 40 lb-in [60 Hz] 49 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.6 N·m [50 Hz] | - 56 lb-in [60 Hz] 69 lb-in [50 Hz] 6.4 N·m [60 Hz] 7.8 N·m [50 Hz] | |||||
Rated Speed (rpm) | - 300 [50 Hz] 360 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | |||||
Permissible Load Inertia | - 150 oz-in²27.5 x 10-4 kg·m² | - 216 oz-in²39.6 x 10-4 kg·m² | - 337.50 oz-in²61.875 x 10-4 kg·m² | - 486 oz-in²89.1 x 10-4 kg·m² | - 937.50 oz-in²171.875 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 600 N | |||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CCC CE | |||||||||
|