| Items |
DRL20-02B1P-KD Compact Linear Actuator and Driver Web Price Request Quote
|
DRL20-02B1PN-KD Compact Linear Actuator and Driver Web Price Request Quote
|
||
| Actuator Frame Size | - 0.79 in.20 mm | |||
| Drive Method | - Ground Ball Screw | |||
|
Repetitive Positioning Accuracy |
- ±0.0001 in.±0.003 mm | |||
| Lost Motion | - 0.00079 in. 0.002 mm | |||
| Power Supply | - 24 VDC | |||
| Current | - 0.7 A | |||
| Type | - Standard | |||
| Guide | - Not Equipped | |||
| Electromagnetic Brake | - Not Equipped | |||
|
Adjusting Knob |
- Not Equipped | - Equipped | ||
| Lead | - 0.04 in.1 mm | |||
| Stroke | - 0.98 in.25 mm | |||
| Max. Vertical Transportable Mass | - 3.30 lb1.5 kg | |||
| Max. Horizontal Transportable Mass | - | |||
| Max. Speed | - 0.79 in/s20 mm/s | |||
| Max. Thrust Force | - 3.30 lb15 N | |||
| Max. Holding Force | - 3.30 lb15 N | |||
|
Resolution |
- 0.000079 in. 0.002 mm | |||
|
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||
|
|
||||