Items |
MRS18V2-B 7.09 in. (180 mm) Axial Fan, Single-Phase 100/115 VAC Web Price Request Quote
|
MRS18V2-D 7.09 in. (180 mm) Axial Fan, Single-Phase 200/230 VAC Web Price Request Quote
|
MRS18-BH 7.09 in. (180 mm) Axial Fan, Single-Phase 100/110/115 VAC Web Price Request Quote
|
MRS18-BMH 7.09 in. (180 mm) Axial Fan, Single-Phase 100/110/115 VAC Web Price Request Quote
|
MRS18-DH 7.09 in. (180 mm) Axial Fan, Single-Phase 200/230 VAC Web Price Request Quote
|
|||||
Frame Size | - 7.09 in180 mm | |||||||||
Power Supply | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | |||||
Frequency | - 50 Hz60 Hz | |||||||||
Current | - 1.2 A [100 VAC, 50 Hz] 1.4 A [100/115 VAC, 60 Hz] | - 0.6 A [200/230 VAC, 50 Hz] 0.7 A [200/230 VAC, 60 Hz] | - 0.8 A [100 VAC, 50 Hz] 1.0 A [100/110/115 VAC, 60 Hz] | - 0.8 A [100 VAC, 50 Hz] 1.0 A [100/110/115 VAC, 60 Hz] | - 0.4 A [200 VAC, 50 Hz] 0.5 A [200/230 VAC, 60 Hz] | |||||
Function | - Variable Flow | - Variable Flow | - None | - Low Speed Alarm - Electronic | - None | |||||
Connection Type | - Terminal Box | - Terminal Box | - Connector | - Connector | - Connector | |||||
Speed (r/min) |
-
1000 ~ 2800 [100 VAC, 50Hz] 750 ~ 3200 [100 VAC, 60 Hz] 1100 ~ 3350 [115 VAC, 60 Hz] |
-
1000 ~ 2800 [200 VAC, 50 Hz] 750 ~ 3200 [200 VAC, 60 Hz] 1350 ~ 2850 [230 VAC, 50 Hz] 1100 ~ 3350 [230 VAC, 60 Hz] |
-
2850 [100 VAC, 50 Hz] 3300 [100 VAC, 60 Hz] 3350 [110/115 VAC, 60 Hz] |
-
2850 [100 VAC, 50 Hz] 3300 [100 VAC, 60 Hz] 3350 [110/115 VAC, 60 Hz] |
-
2850 [200 VAC, 50 Hz] 3300 [200 VAC, 60 Hz] 3350 [230 VAC, 60 Hz] |
|||||
Max. Air Flow |
-
138 ~ 388 CFM [100 VAC, 50 Hz] 98.8 ~ 424 CFM [100 VAC, 60 Hz] 141 ~ 452 CFM [115 VAC, 60 Hz] 3.9 ~ 11.0 m3/min [100 VAC, 50 Hz] 2.8 ~ 12.0 m3/min [100 VAC, 60 Hz] 4.0 ~ 12.8 m3/min [115 VAC, 60 Hz] |
-
138 ~ 388 CFM [200 VAC, 50 Hz] 98.8 ~ 424 CFM [200 VAC, 60 Hz] 177 ~ 388 CFM [230 VAC, 50 Hz] 141 ~ 452 CFM [230 VAC, 60 Hz] 3.9 ~ 11.0 m3/min [200 VAC, 50 Hz] 2.8 ~ 12.0 m3/min [200 VAC, 60 Hz] 5.0 ~ 11.0 m3/min [230 VAC, 50 Hz] 4.0 ~ 12.8 m3/min [230 VAC, 60 Hz] |
-
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11.0 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
-
388 CFM [100 VAC, 50 Hz] 452 CFM [100/110/115 VAC, 60 Hz] 11.0 m3/min [100 VAC, 50 Hz] 12.8 m3/min [100/110/115 VAC, 60 Hz] |
-
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] 11.0 m3/min [200 VAC, 50 Hz] 12.8 m3/min [200/230 VAC, 60 Hz] |
|||||
Max. Static Pressure |
-
0.0786 ~ 0.746 inH2O [100 VAC, 50 Hz] 0.0472 ~ 0.786 inH2O [100 VAC, 60 Hz] 0.0942 ~ 1.02 inH2O [115 VAC, 60 Hz] 19.6 ~ 186 Pa [100 VAC, 50 Hz] 11.8 ~ 196 Pa [100 VAC, 60 Hz] 23.5 ~ 255 Pa [115 VAC, 60 Hz] |
-
0.0786 ~ 0.746 inH2O [200 VAC, 50 Hz] 0.0472 ~ 0.786 inH2O [200 VAC, 60 Hz] 0.146 ~ 0.786 inH2O [230 VAC, 50 Hz] 0.0942 ~ 1.02 inH2O [230 VAC, 60 hZ] 19.6 ~ 186 Pa [200 VAC, 50 Hz] 11.8 ~ 196 Pa [200 VAC, 60 Hz] 36.3 ~ 196 Pa [230 VAC, 50 Hz] 23.5 ~ 255 Pa [230 VAC, 60 Hz] |
-
0.786 inH2O [100 VAC, 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC, 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
-
0.786 inH2O [100 VAC, 50 Hz] 0.982 inH2O [100/110/115 VAC, 60 Hz] 196 Pa [100 VAC, 50 Hz] 245 Pa [100/110/115 VAC, 60 Hz] |
-
0.786 inH2O [200 VAC, 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] 196 Pa [200 VAC, 50 Hz] 245 Pa [200/230 VAC, 60 Hz] |
|||||
Noise Level |
-
40 dB (A) [750 r/min] 61 dB (A) [3350 r/min] |
-
40 dB (A) [750 r/min] 61 dB (A) [3350 r/min] |
-
56 dB (A) [100 VAC, 50 Hz] 60 dB (A) [100 VAC, 60 Hz] 61 dB (A) [110/115 VAC, 60 Hz] |
-
56 dB (A) [100 VAC, 50 Hz] 60 dB (A) [100 VAC, 60 Hz] 61 dB (A) [110/115 VAC, 60 Hz] |
-
56 dB (A) [200 VAC, 50 Hz] 60 dB (A) [200 VAC, 60 Hz] 61 dB (A) [230 VAC, 60 Hz] |
|||||
Fan Kit | - Fan Only | |||||||||
Safety Standards |
- UL CSA EN CE | - UL CSA EN CE | - cUL EN CE | - cUL EN CE | - cUL EN CE | |||||
|