Items |
BHF62AMT-3 AC Speed Control Motors Web Price Request Quote
|
BHF62AMT-5 AC Speed Control Motors Web Price Request Quote
|
BHF62AMT-9 AC Speed Control Motors Web Price Request Quote
|
BHF62AMT-15 AC Speed Control Motors Web Price Request Quote
|
BHF62AMT-30 AC Speed Control Motors Web Price Request Quote
|
|||||
Frame Size | - 4.09 in104 mm | |||||||||
Output Power | - 200 W (1/4 HP) | |||||||||
Power Supply | - Single-Phase 100/115 VAC | |||||||||
Frequency | - 50 Hz60 Hz | |||||||||
Rated Input Current | - 5.40 A | |||||||||
Maximum Input Current | - 8.30 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 5 :1 | - 9 :1 | - 15 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Electromagnetic Brake | - Equipped | |||||||||
Permissible Torque | - 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | - 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | - 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | - 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | - 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | |||||
Variable Speed Range (r/min) | - 33.33 ~ 800 | - 20 ~ 480 | - 11.11 ~ 266.67 | - 6.67 ~ 160 | - 3.33 ~ 80 | |||||
Permissible Load Inertia | - 98 oz-in²18 x 10-4 kg·m² | - 270 oz-in²50 x 10-4 kg·m² | - 880 oz-in²162 x 10-4 kg·m² | - 2400 oz-in²450 x 10-4 kg·m² | - 9800 oz-in²1800 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N | |||||||||
Permissible Thrust Load | - 45 lb200 N | |||||||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings |
- 2 | |||||||||
Multi-Speed Setting Method | - One speed set by internal potentiometer and one speed set by external potentiometer (20 kΩ 1/4 W) or by external DC voltage (0 ~ 5 VDC) | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control |
- Yes | |||||||||
Alarm Output | - Yes | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - Yes | |||||||||
Max. Extension Length (m) |
- 50 | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA EN CE | |||||||||
List Price | - | |||||||||
|