Items |
CSK243-ATA 2-Phase Stepper Motor System |
CSK243-BTA 2-Phase Stepper Motor System |
CSK243ATA-SG3.6 2-Phase Stepper Motor System |
CSK243ATA-SG7.2 2-Phase Stepper Motor System |
CSK243ATA-SG9 2-Phase Stepper Motor System |
|||||
Motor Frame Size |
- 1.65 in. sq. | |||||||||
Power Supply | - 24/36 VDC | |||||||||
Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 9 :1 | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - SH Geared | - SH Geared | - SH Geared | |||||
Type | - Standard | |||||||||
Shaft | - Single | - Double | - Single | - Single | - Single | |||||
Step Angle | - 1.8 ° | - 1.8 ° | - 0.50 ° | - 0.25 ° | - 0.20 ° | |||||
Maximum Holding Torque (lb-in) |
- 1.40 | - 1.40 | - 1.80 | - 3.5 | - 4.4 | |||||
Permissible Speed Range (r/min) | - | - | - 0 ~ 500 | - 0 ~ 250 | - 0 ~ 200 | |||||
Rotor Inertia (oz-in2) | - 0.191 oz-in2 | |||||||||
RoHS Compliant |
- Yes | |||||||||
List Price | - | |||||||||
|