Items |
DGM200R-ARAC / ARD-AD Hollow Rotary Actuators Web Price $3,387.00
|
DGM200R-ARAC / ARD-CD Hollow Rotary Actuators Web Price $3,387.00
|
DGM200R-ARBC / ARD-AD Hollow Rotary Actuators Web Price $3,393.00
|
DGM200R-ARBC / ARD-CD Hollow Rotary Actuators Web Price $3,393.00
|
DGM200R-ARMC / ARD-AD Hollow Rotary Actuators Web Price $3,680.00
|
|||||
Frame Size | - 7.87 in200 mm | |||||||||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
Shaft | - Single | - Single | - Double | - Double | - Single | |||||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
Permissible Torque | - 440 lb-in50 N·m | |||||||||
Inertia | - 916400x10-7 kg·m²5000 oz-in² | - 916400x10-7 kg·m²5000 oz-in² | - 916400x10-7 kg·m²5000 oz-in² | - 916400x10-7 kg·m²5000 oz-in² | - 955280x10-7 kg·m²5200 oz-in² | |||||
Permissible Speed (r/min) | - 110 | |||||||||
Gear Ratio (X:1) | - 18 :1 | |||||||||
Max. Holding Torque | - 310 lb-in36 N·m | - 310 lb-in36 N·m | - 310 lb-in36 N·m | - 310 lb-in36 N·m | - 177 lb-in20 N·m | |||||
Input Current | - 5.90 A | - 3.70 A | - 5.90 A | - 3.70 A | - 5.90 A | |||||
Lost Motion | - 2 arc minute (0.033°) | |||||||||
Angular Transmission Accuracy | - 2 arc minute (0.033º) | |||||||||
Permissible Thrust Load | - 4000 N900 lb | |||||||||
Permissible Moment Load | - 100 N·m880 lb-in | |||||||||
Runout of Output Table Surface | - 0.015 mm0.0006 in. | |||||||||
Runout of Output Table Inner (Outer) Diameter | - 0.030 mm0.0012 in. | |||||||||
Parallelism of Output Table | - 0.050 mm0.002 in. | |||||||||
Degree of Protection |
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | |||||
|