Items |
DGM60-ARAK / ARD-KD Hollow Rotary Actuators Web Price $1,550.00
|
DGM60-ARBK / ARD-KD Hollow Rotary Actuators Web Price $1,552.00
|
||
Frame Size | - 2.36 in60 mm | |||
Power Supply | - 24 VDC | |||
Shaft | - Single | - Double | ||
Electromagnetic Brake | - Not Equipped | |||
Output Table Supporting Bearing | - Deep-Groove Ball Bearing | |||
Permissible Torque | - 7.9 lb-in0.9 N·m | |||
Inertia | - 4324x10-7 kg·m²24 oz-in² | |||
Permissible Speed (r/min) | - 200 | |||
Gear Ratio (X:1) | - 18 :1 | |||
Max. Holding Torque | - 3.9 lb-in0.45 N·m | |||
Input Current | - 1.30 A | |||
Lost Motion | - 2 arc minute (0.033°) | |||
Angular Transmission Accuracy | - 4 arc minute (0.067º) | |||
Permissible Thrust Load | - 100 N22 lb | |||
Permissible Moment Load | - 2 N·m17.7 lb-in | |||
Runout of Output Table Surface | - 0.030 mm0.0012 in. | |||
Runout of Output Table Inner (Outer) Diameter | - 0.030 mm0.0012 in. | |||
Parallelism of Output Table | - 0.050 mm0.002 in. | |||
Degree of Protection |
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | ||
|