An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
Items |
C-MRS18-BH-SEG 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Slit Metal Plate (IP4X Type) Enclosure Fan Web Price Request Quote
|
C-MRS18-BH-SSG 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Slit Metal Plate (IP4X Type) Enclosure Fan Web Price Request Quote
|
C-MRS18-DH-SEG 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Slit Metal Plate (IP4X Type) Enclosure Fan Web Price Request Quote
|
C-MRS18-DH-SSG 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Slit Metal Plate (IP4X Type) Enclosure Fan Web Price Request Quote
|
||||
Return Policy | - | |||||||
Cover Type |
- Slit Metal Plate (IP4X) | |||||||
Enclosure Dimensions | - 11.18 in. (W) X 11.18 in. (H) 284 mm (W) X 284 mm (H) | |||||||
Power Supply | - Single-Phase 100/115 VAC | - Single-Phase 100/115 VAC | - Single-Phase 200/230 VAC | - Single-Phase 200/230 VAC | ||||
Frequency | - 60 Hz | |||||||
Current | - 1.0 A | - 1.0 A | - 0.5 A | - 0.5 A | ||||
Degree of Protection |
- IP4X | |||||||
Air Flow Direction | - Exhaust Type | - Suction Type | - Exhaust Type | - Suction Type | ||||
Speed (r/min) | - 3350 | |||||||
Max. Air Flow | - 293 CFM 8.3 m³/min | - 282 CFM 8 m³/min | - 293 CFM 8.3 m³/min | - 282 CFM 8 m³/min | ||||
Max. Static Pressure | - 1.16 inH2O 290 Pa | - 0.8 inH2O 200 Pa | - 1.16 inH2O 290 Pa | - 0.8 inH2O 200 Pa | ||||
Noise Level | - 62 db (A) | - 61 db (A) | - 62 db (A) | - 61 db (A) | ||||
|