Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Items |
MB520-B 1.97 in. (50 mm) AC Centrifugal Fan / Blower Web Price Request Quote
|
MB520-D 1.97 in. (50 mm) AC Centrifugal Fan / Blower Web Price Request Quote
|
T-MB520-D-A 1.97 in. (50 mm) Centrifugal Fan Kit Web Price Request Quote
|
T-MB520-B-A 1.97 in. (50 mm) Centrifugal Fan Kit Web Price Request Quote
|
||||
Return Policy | - This product cannot be cancelled or returned once the order has been processed. | |||||||
Impeller Diameter | - 1.97 in.50 mm | |||||||
Power Supply | - Single-Phase 100/110/115 VAC | - Single-Phase 200/220/230 VAC | - Single-Phase 200/220/230 VAC | - Single-Phase 100/110/115 VAC | ||||
Current (A) |
-
0.11 [100 VAC, 50 Hz, 110/115 VAC, 60 Hz] 0.10 [100 VAC, 60 Hz] |
-
0.09 [200 VAC, 50 Hz, 220/230 VAC, 60 Hz] 0.10 [230 VAC, 60 Hz] 0.08 [200 VAC, 60 Hz] |
-
0.09 [200 VAC, 50 Hz, 220/230 VAC, 60 Hz] 0.10 [230 VAC, 60 Hz] 0.08 [200 VAC, 60 Hz] |
-
0.11 [100 VAC, 50 Hz, 110/115 VAC, 60 Hz] 0.10 [100 VAC, 60 Hz] |
||||
Speed (r/min) |
-
2600 [100 VAC, 50 Hz] 3000 [100 VAC, 60 Hz] 3200 [110/115 VAC, 60 Hz] |
-
2650 [200 VAC, 50 Hz] 2750 [230 VAC, 50 Hz] 3200 [200 VAC, 60 Hz] 3300 [220/230 VAC, 60 Hz] |
-
2650 [200 VAC, 50 Hz] 2750 [230 VAC, 50 Hz] 3200 [200 VAC, 60 Hz] 3300 [220/230 VAC, 60 Hz] |
-
2600 [100 VAC, 50 Hz] 3000 [100 VAC, 60 Hz] 3200 [110/115 VAC, 60 Hz] |
||||
Max. Air Flow |
-
7.41 CFM [100 VAC, 50 Hz] 8.47 CFM [100 VAC, 60 Hz] 8.83 CFM [110/115 VAC, 60 Hz] 0.21 m3/min [100 VAC, 50 Hz] 0.24 m3/min [100 VAC, 60 Hz] 0.25 m3/min [110/115 VAC, 60 Hz] |
-
7.77 CFM [200 VAC, 50 Hz] 8.12 CFM [230 VAC, 50 Hz] 9.53 CFM [200/220/230 VAC, 60 Hz] 0.22 m3/min [200 VAC, 50 Hz] 0.23 m3/min [230 VAC, 50 Hz] 0.27 m3/min [200/220/230 VAC, 60 Hz] |
-
7.77 CFM [200 VAC, 50 Hz] 8.12 CFM [230 VAC, 50 Hz] 9.53 CFM [200/220/230 VAC, 60 Hz] 0.22 m3/min [200 VAC, 50 Hz] 0.23 m3/min [230 VAC, 50 Hz] 0.27 m3/min [200/220/230 VAC, 60 Hz] |
-
7.41 CFM [100 VAC, 50 Hz] 8.47 CFM [100 VAC, 60 Hz] 8.83 CFM [110/115 VAC, 60 Hz] 0.21 m3/min [100 VAC, 50 Hz] 0.24 m3/min [100 VAC, 60 Hz] 0.25 m3/min [110/115 VAC, 60 Hz] |
||||
Max. Static Pressure |
-
0.149 inH2O [100 VAC, 50 Hz] 0.213 inH2O [100 VAC, 60 Hz] 0.221 inH2O [110/115 VAC, 60 Hz] 37 Pa [100 VAC, 50 Hz] 53 Pa [100 VAC, 60 Hz] 55 Pa [110/115 VAC, 60 Hz] |
-
0.153 inH2O [200 VAC, 50 Hz] 0.16 inH2O [230 VAC, 50 Hz] 0.233 inH2O [200 VAC, 60 Hz] 0.241 inH2O [220/230 VAC, 60 Hz] 38 Pa [200 VAC, 50 Hz] 40 Pa [230 VAC, 50 Hz] 58 Pa [200 VAC, 60 Hz] 60 Pa [220/230 VAC, 60 Hz] |
-
0.153 inH2O [200 VAC, 50 Hz] 0.16 inH2O [230 VAC, 50 Hz] 0.233 inH2O [200 VAC, 60 Hz] 0.241 inH2O [220/230 VAC, 60 Hz] 38 Pa [200 VAC, 50 Hz] 40 Pa [230 VAC, 50 Hz] 58 Pa [200 VAC, 60 Hz] 60 Pa [220/230 VAC, 60 Hz] |
-
0.149 inH2O [100 VAC, 50 Hz] 0.213 inH2O [100 VAC, 60 Hz] 0.221 inH2O [110/115 VAC, 60 Hz] 37 Pa [100 VAC, 50 Hz] 53 Pa [100 VAC, 60 Hz] 55 Pa [110/115 VAC, 60 Hz] |
||||
Noise Level |
-
33 dB (A) [100 VAC, 50 Hz] 37 dB (A) [100 VAC, 60 Hz] 38 dB (A) [110/115 VAC, 60 Hz] |
-
33 dB (A) [200/230 VAC, 50 Hz] 38 dB (A) [200/220/230 VAC, 60 Hz] |
-
33 dB (A) [200/230 VAC, 50 Hz] 38 dB (A) [200/220/230 VAC, 60 Hz] |
-
33 dB (A) [100 VAC, 50 Hz] 37 dB (A) [100 VAC, 60 Hz] 38 dB (A) [110/115 VAC, 60 Hz] |
||||
Fan Kit | - Fan Only | - Fan Only | - Fan, Mounting Bracket, Mounting Screws | - Fan, Mounting Bracket, Mounting Screws | ||||
Safety Standards |
- UL CSA CE | - UL CSA CE | - UL CSA EN CE | - UL CSA EN CE | ||||
|