The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Items |
SCM315UA-5 / DSCD15UA 15 W (1/50 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM315UA-6 / DSCD15UA 15 W (1/50 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM315UA-7.5 / DSCD15UA 15 W (1/50 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM315UA-9 / DSCD15UA 15 W (1/50 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM315UA-12.5 / DSCD15UA 15 W (1/50 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
Motor Type | - AC Motor | |||||||||
Frame Size | - 2.76 in70 mm | |||||||||
Output Power | - 15 W (1/50 HP) | |||||||||
Power Supply | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.48 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 12 mm | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Permissible Torque | - 4.9 lb-in 0.56 N·m | - 6 lb-in 0.68 N·m | - 7.4 lb-in 0.84 N·m | - 8.8 lb-in 1 N·m | - 12.3 lb-in 1.4 N·m | |||||
Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
Permissible Load Inertia | - 109 oz-in²20 x 10-4 kg·m² | - 153 oz-in²28 x 10-4 kg·m² | - 250 oz-in²45 x 10-4 kg·m² | - 360 oz-in²65 x 10-4 kg·m² | - 660 oz-in²120 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N | |||||||||
Permissible Thrust Load | - 18 lb80 N | |||||||||
Permissible Axial Load | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- c-UL CCC CE | |||||||||
|