Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Items |
SCM425UA-5 / US2D25-UA-CC 25 W (1/30 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM425UA-6 / US2D25-UA-CC 25 W (1/30 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM425UA-7.5 / US2D25-UA-CC 25 W (1/30 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM425UA-9 / US2D25-UA-CC 25 W (1/30 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
SCM425UA-12.5 / US2D25-UA-CC 25 W (1/30 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
Motor Type | - AC Motor | |||||||||
Frame Size | - 3.15 in80 mm | |||||||||
Output Power | - 25 W (1/30 HP) | |||||||||
Power Supply | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.78 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 15 mm | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Permissible Torque | - 8.1 lb-in 0.92 N·m | - 9.7 lb-in 1.1 N·m | - 12.3 lb-in 1.4 N·m | - 15 lb-in 1.7 N·m | - 20 lb-in 2.3 N·m | |||||
Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
Permissible Load Inertia | - 120 oz-in²22 x 10-4 kg·m² | - 175 oz-in²32 x 10-4 kg·m² | - 270 oz-in²50 x 10-4 kg·m² | - 390 oz-in²72 x 10-4 kg·m² | - 820 oz-in²150 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | |||||||||
Permissible Thrust Load | - 22 lb100 N | |||||||||
Permissible Axial Load | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- c-UL CCC CE | |||||||||
|