The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Items |
BXM5120-5 / BXSD120-A2 120 W (1/6 HP) Brushless DC Motor Speed Control System (5:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXM5120-10 / BXSD120-A2 120 W (1/6 HP) Brushless DC Motor Speed Control System (10:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXM5120-15 / BXSD120-A2 120 W (1/6 HP) Brushless DC Motor Speed Control System (15:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXM5120-20 / BXSD120-A2 120 W (1/6 HP) Brushless DC Motor Speed Control System (20:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
BXM5120-30 / BXSD120-A2 120 W (1/6 HP) Brushless DC Motor Speed Control System (30:1 Gear Ratio) (Single-Phase 100-120 VAC) Web Price Request Quote
|
|||||
Motor Frame Size |
- 3.54 in.90 mm | |||||||||
Output Power | - 120 W (1/6 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Rated Input Current | - 3.7 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Degree of Protection (Motor) | - IP54 | |||||||||
Rated Torque | - 15.9 lb-in1.8 N·m | - 31 lb-in3.6 N·m | - 47 lb-in5.4 N·m | - 63 lb-in7.2 N·m | - 91 lb-in10.3 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Brake Type | - | |||||||||
Static Friction Torque | - | |||||||||
Variable Speed Range (r/min) |
-
Digital setting: 0.4 ~ 800 r/min (2000:1) Analog setting: 6 ~ 800 r/min (133:1) |
-
Digital setting: 0.2 ~ 400 r/min (2000:1) Analog setting: 3 ~ 400 r/min (133:1) |
-
Digital setting: 0.13 ~ 267 r/min (2000:1) Analog setting: 2 ~ 267 r/min (133:1) |
-
Digital setting: 0.1 ~ 200 r/min (2000:1) Analog setting: 1.5 ~ 200 r/min (133:1) |
-
Digital setting: 0.07 ~ 133 r/min (2000:1) Analog setting: 1 ~ 133 r/min (133:1) |
|||||
Permissible Load Inertia | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 500 or larger oz-in²250 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 90 x 10-4 or larger kg·m²45 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 2080 or larger oz-in²1040 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 380 x 10-4 or larger kg·m²190 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 2600 or larger oz-in²2300 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 840 x 10-4 or larger kg·m²420 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 7600 or larger oz-in²3800 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 1400 x 10-4 or larger kg·m²700 x 10-4 kg·m² | - *Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 17600 or larger oz-in²8800 oz-in²*Speed 3000 r/min or lower, accel/decel time 0.4 sec or longer = 3200 x 10-4 or larger kg·m²1600 x 10-4 kg·m² | |||||
Permissible Overhung Load |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 90 lb10 mm from Shaft End = 300 20 mm from Shaft End = 400 N |
-
0.39 in. from Shaft End = 90 0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 20 mm from Shaft End = 500 N |
-
0.39 in. from Shaft End = 90 0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 20 mm from Shaft End = 500 N |
-
0.39 in. from Shaft End = 90 0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 20 mm from Shaft End = 500 N |
-
0.39 in. from Shaft End = 112 0.79 in. from Shaft End = 146 lb10 mm from Shaft End = 500 20 mm from Shaft End = 650 N |
|||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
Permissible Thrust Load | - | |||||||||
Max. Extension Length (m) | - Motor and driver distance: 99.7 ft. (30.4 m) | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
|