The BLV Series is a high power, compact brushless DC motor and driver package with 100 W (1/8 HP) motors. The driver can be controlled via I/O or RS-485 communications. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
Items |
BLV510K5S-02 100 W (1/8 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV510K10S-02 100 W (1/8 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV510K15S-02 100 W (1/8 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV510K20S-02 100 W (1/8 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV510K30S-02 100 W (1/8 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 3.54 in.90 mm | |||||||||
Output Power | - 100 W (1/8 HP) | |||||||||
Power Supply | - 24 VDC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Rated Torque | - 16 lb-in1.8 N·m | - 32 lb-in3.6 N·m | - 47 lb-in5.4 N·m | - 63 lb-in7.2 N·m | - 91 lb-in10.3 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Cable Length (Included) | - 0.02 m (0.7 ft.) | |||||||||
Variable Speed Range (r/min) | - 20 ~ 600 | - 10 ~ 300 | - 6.7 ~ 200 | - 5 ~ 150 | - 3.3 ~ 100 | |||||
Permissible Load Inertia | - 250 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 137 oz-in²45 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 25 x 10-4 kg·m² | - 1040 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in²190 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 100 x 10-4 kg·m² | - 2300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1230 oz-in²420 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 225 x 10-4 kg·m² | - 3900 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2200 oz-in²700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 400 x 10-4 kg·m² | - 8800 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4900 oz-in²1600 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 900 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 90 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 400 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 146 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 650 N | |||||
Permissible Thrust Load | - 33 lb150 N | |||||||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings |
- 2 Standard / 8 with MEXE02 Softwre or OPX-2A Controller | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control |
- Yes | |||||||||
Alarm Output | - Yes | |||||||||
Power Input | - DC | |||||||||
Max. Extension Length (m) |
- 1.5 | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- CE | |||||||||
Degree of Protection (Motor) | - IP65 | |||||||||
|