The BLV Series is a high power, compact brushless DC motor and driver package with 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
Items |
BLV640N5S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV640N10S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV640N15S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV640N20S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
BLV640N30S 400 W (1/2 HP) Brushless DC Motor Speed Control System Web Price Request Quote
|
|||||
Motor Frame Size |
- 4.33 in.110 mm | |||||||||
Output Power | - 400 W (1/2 HP) | |||||||||
Power Supply | - 48 VDC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 22 mm | |||||||||
Rated Torque | - 52 lb-in5.9 N·m | - 103 lb-in11.70 N·m | - 155 lb-in17.6 N·m | - 200 lb-in23.40 N·m | - 290 lb-in33.50 N·m | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Variable Speed Range (r/min) | - 20 ~ 800 | - 10 ~ 400 | - 6.7 ~ 267 | - 5 ~ 200 | - 3.3 ~ 133 | |||||
Permissible Load Inertia | - 550 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 270 oz-in²100 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 50 x 10-4 kg·m² | - 2500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1090 oz-in²460 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 200 x 10-4 kg·m² | - 5500 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2500 oz-in²1000 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 450 x 10-4 kg·m² | - 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in²1700 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 800 x 10-4 kg·m² | - 21000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9800 oz-in²3900 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1800 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb10 mm from Shaft End = 550 N20 mm from Shaft End = 800 N | - 0.39 in. from Shaft End = 220 lb0.79 in. from Shaft End = 280 lb10 mm from Shaft End = 1000 N20 mm from Shaft End = 1250 N | |||||
Permissible Thrust Load | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | - 67 lb300 N | |||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings |
- 2 Standard / 8 with MEXE02 Softwre or OPX-2A Controller | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control |
- Yes | |||||||||
Alarm Output | - Yes | |||||||||
Power Input | - DC | |||||||||
Max. Extension Length (m) |
- 3.5 | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- CE | |||||||||
Degree of Protection (Motor) | - IP40 | |||||||||
|