Items |
PK564PMA-R17 2.36 in. (60 mm) 5-Phase Stepper Motor |
PK564PMA-R18 2.36 in. (60 mm) 5-Phase Stepper Motor |
PK564PMA-R27 2.36 in. (60 mm) 5-Phase Stepper Motor |
PK564PMA-R28 2.36 in. (60 mm) 5-Phase Stepper Motor |
PK566PMA-R17 2.36 in. (60 mm) 5-Phase Stepper Motor |
|||||
Motor Frame Size |
- | |||||||||
Shaft | - Single | |||||||||
Type | - High-Resolution | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
Gear Ratio (X:1) | - | |||||||||
Lead Wires | - 5 | |||||||||
Current per Phase | - 1.4 A/phase | |||||||||
Step Angle | - 0.36 ° | |||||||||
Rotor Inertia (oz-in2) | - | |||||||||
Maximum Holding Torque (lb-in) |
- | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- | |||||||||
Controllers | - | |||||||||
Basic Step Angle | - 0.36º | |||||||||
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
-
Speed-Torque Characteristics |
|||||
Backlash | - | |||||||||
Encoder Output | - 500 P/R TTL 2-Channel | - 1000 P/R TTL 2-Channel | - 500 P/R TTL 3-Channel | - 1000 P/R TTL 3-Channel | - 500 P/R TTL 2-Channel | |||||
Motor Connection Type | - Connector | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Connection Type | - New Pentagon (Bipolar) | |||||||||
Lost Motion | - | |||||||||
|