Items |
LM4F10DSC25UAM-1 DSC Series (Speed Control) Vertical Rack and Pinion System (100 mm) (Brake Type) (Single-Phase 110/115 VAC) Web Price $678.00
|
LM4F10DSC25UAM-2 DSC Series (Speed Control) Vertical Rack and Pinion System (200 mm) (Brake Type) (Single-Phase 110/115 VAC) Web Price $685.00
|
LM4F10DSC25UAM-3 DSC Series (Speed Control) Vertical Rack and Pinion System (300 mm) (Brake Type) (Single-Phase 110/115 VAC) Web Price $692.00
|
LM4F10DSC25UAM-4 DSC Series (Speed Control) Vertical Rack and Pinion System (400 mm) (Brake Type) (Single-Phase 110/115 VAC) Web Price $700.00
|
LM4F10DSC25UAM-7 DSC Series (Speed Control) Vertical Rack and Pinion System (700 mm) (Brake Type) (Single-Phase 110/115 VAC) Web Price $790.00
|
|||||
Frame Size | - 80 mm | |||||||||
Type | - | |||||||||
Electromagnetic Brake | - Equipped | |||||||||
Linear Direction | - Vertical | |||||||||
Motor Type | - DSC Series (Speed Control) | |||||||||
Power Input | - AC | |||||||||
Power Supply | - Single-Phase 110/115 VAC | |||||||||
Speed Control Range | - 2.2 to 11 mm/s | |||||||||
Basic Rack Speed | - 10 mm/s | |||||||||
Max. Vertical Transportable Mass | - 67 kg | |||||||||
Thrust | - | |||||||||
Push Force | - | |||||||||
Max. Holding Force | - | |||||||||
Minimum Travel Amount | - | |||||||||
Rotor Inertia | - | |||||||||
Stroke | - 100 mm | - 200 mm | - 300 mm | - 400 mm | - 700 mm | |||||
Repetitive Positioning Accuracy | - | |||||||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- c-UL CCC CE | |||||||||
|