![]()
| Items |
EASM4LXD005ARAC Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price $968.00
|
EASM4LXD010ARAC Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price $968.00
|
EASM4LXD015ARAC Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price $1,009.00
|
EASM4LXD020ARAC Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price $1,009.00
|
EASM4LXD025ARAC Electric Linear Slide - Reversed Motor (Left Side), X-axis Table (Slide and Motor Only) Web Price $1,057.00
|
|||||
| Drive Method | - Ball Screw | |||||||||
| Actuator Frame Size | - 58.4 mm (W) x 60 mm (H) | |||||||||
| Power Input | - AC | |||||||||
| Motor Location | - Reversed Motor (Left Side) | |||||||||
| Table Orientation | - X-axis Table | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Traveling Parallelism | - 0.03 mm | |||||||||
| Dynamic Permissible Moment |
-
MP: 16.3 N·m MY: 4.8 N·m MR: 15 N·m |
|||||||||
| Static Permissible Moment |
-
MP: 58.3 N·m MY: 16 N·m MR: 53.3 N·m |
|||||||||
| Lead | - 12 mm | |||||||||
| Max. Speed | - 800 mm/s | |||||||||
| Max. Horizontal Transportable Mass | - 15 kg | |||||||||
| Max. Vertical Transportable Mass | - | |||||||||
| Thrust | - 70 N | |||||||||
| Push Force | - 100 N | |||||||||
| Resolution | - 100 ~ 10000 P/R | |||||||||
| Repetitive Positioning Accuracy | - 0.02 mm | |||||||||
| Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
|
|
||||||||||