Items |
EASM6XD005ARAC Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6XD010ARAC Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6XD015ARAC Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6XD020ARAC Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM6XD025ARAC Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
|||||
Drive Method | - Ball Screw | |||||||||
Actuator Frame Size | - 75.4 mm (W) x 83 mm (H) | |||||||||
Power Input | - AC | |||||||||
Motor Location | - Straight Type | |||||||||
Table Orientation | - X-axis Table | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Traveling Parallelism | - 0.03 mm | |||||||||
Dynamic Permissible Moment |
-
MP: 31.8 N·m MY: 10.3 N·m MR: 40.6 N·m |
|||||||||
Static Permissible Moment |
-
MP: 86 N·m MY: 34 N·m MR: 110 N·m |
|||||||||
Lead | - 12 mm | |||||||||
Max. Speed | - 800 mm/s | |||||||||
Max. Horizontal Transportable Mass | - 30 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Thrust | - 200 N | |||||||||
Push Force | - 400 N | |||||||||
Resolution | - 100 ~ 10000 P/R | |||||||||
Repetitive Positioning Accuracy | - 0.02 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
|