An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
Items |
C-MD1225-24H-GEG 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard (IP2X Type) Enclosure Fan Web Price $61.00
|
C-MD1225-24H-GSG 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard (IP2X Type) Enclosure Fan Web Price $61.00
|
C-MDS1225-24H-GEG 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard (IP2X Type) Enclosure Fan Web Price $70.00
|
C-MDS1225-24H-GSG 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard (IP2X Type) Enclosure Fan Web Price $70.00
|
C-MU1238A-21B-GEG 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard (IP2X Type) Enclosure Fan Web Price Request Quote
|
|||||
Return Policy | - This product cannot be cancelled or returned once the order has been processed. | - This product cannot be cancelled or returned once the order has been processed. | - This product cannot be cancelled or returned once the order has been processed. | - This product cannot be cancelled or returned once the order has been processed. | - | |||||
Cover Type |
- Finger Guard (IP2X) | |||||||||
Enclosure Dimensions | - 6.34 in. (W) X 6.22 in. (H) 161 mm (W) X 158 mm (H) | |||||||||
Power Supply | - 24 VDC | - 24 VDC | - 24 VDC | - 24 VDC | - Single-Phase 115 VAC | |||||
Frequency | - | - | - | - | - 60 Hz | |||||
Current | - 0.26 A | - 0.26 A | - 0.30 A | - 0.30 A | - 0.18 A | |||||
Degree of Protection |
- IP2X | |||||||||
Air Flow Direction | - Exhaust Type | - Suction Type | - Exhaust Type | - Suction Type | - Exhaust Type | |||||
Speed (r/min) | - 2950 | - 2950 | - 3000 | - 2950 | - 3180 | |||||
Max. Air Flow | - 77.6 CFM 2.2 m³/min | - 77.6 CFM 2.2 m³/min | - 88.2 CFM 2.5 m³/min | - 91.8 CFM 2.6 m³/min | - 95.3 CFM 2.7 m³/min | |||||
Max. Static Pressure | - 0.176 inH2O 44 Pa | - 0.176 inH2O 44 Pa | - 0.284 inH2O 71 Pa | - 0.276 inH2O 69 Pa | - 0.368 inH2O 92 Pa | |||||
Noise Level | - 49 db (A) | - 48 db (A) | - 51 dB (A) | - 51 dB (A) | - 47 db (A) | |||||
|