Items |
EZSM6LD005AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 66.5 mm (H), Stroke Length: 50 mm) (AC Input) Web Price $1,484.00
|
EZSM6LD010AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 66.5 mm (H), Stroke Length: 100 mm) (AC Input) Web Price $1,484.00
|
EZSM6LD015AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 66.5 mm (H), Stroke Length: 150 mm) (AC Input) Web Price $1,521.00
|
EZSM6LD020AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 66.5 mm (H), Stroke Length: 200 mm) (AC Input) Web Price $1,521.00
|
EZSM6LD025AZAC EZS Series Reversed Motor (Left Side) Electric Linear Actuator - Slide (74 mm (W) x 66.5 mm (H), Stroke Length: 250 mm) (AC Input) Web Price $1,559.00
|
|||||
Drive Method | - Motorized Slide | |||||||||
Actuator Frame Size | - 74 mm (W) x 66.5 mm (H) | |||||||||
Power Input | - AC | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Reversed Motor (Left Side) | |||||||||
Table Orientation | - X-axis Table | |||||||||
Traveling Parallelism | - 0.03 mm | |||||||||
Dynamic Permissible Moment |
-
MP: 45.7 N·m MY: 37.5 N·m MR: 55.6 N·m |
|||||||||
Static Permissible Moment |
-
MP: 290.0 N·m MY: 187.0 N·m MR: 340.0 N·m |
|||||||||
Lead | - 12 mm | |||||||||
Max. Speed | - 800 mm/s | |||||||||
Max. Horizontal Transportable Mass | - 30 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Thrust | - 200 N | |||||||||
Push Force | - 400 N | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
|