Items |
7IK200VAS-ES3T2 200 W (1/4 HP) KIIS Series Induction Motor (Three-Phase 200/220/230 VAC) (Terminal Box) Web Price $296.00
|
7IK200VAS-EU3T2 200 W (1/4 HP) KIIS Series Induction Motor (Three-Phase 380/415 VAC) (Terminal Box) Web Price $310.00
|
7IK200VES3T2-5S 200 W (1/4 HP) KIIS Series Induction Parallel Shaft Gearhead (5:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box) Web Price $557.00
|
7IK200VES3T2-10S 200 W (1/4 HP) KIIS Series Induction Parallel Shaft Gearhead (10:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box) Web Price $557.00
|
7IK200VES3T2-15S 200 W (1/4 HP) KIIS Series Induction Parallel Shaft Gearhead (15:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Terminal Box) Web Price $557.00
|
|||||
Frame Size | - 4.33 in110 mm | |||||||||
Output Power | - 200 W (1/4 HP) | |||||||||
Voltage (VAC) | - Three-Phase 220/240 VAC | - Three-Phase 380/400/415 VAC | - Three-Phase 220/240 VAC | - Three-Phase 220/240 VAC | - Three-Phase 220/240 VAC | |||||
Frequency (Hz) | - 60 50 | |||||||||
Current |
-
1 A [220 VAC, 50 Hz] 0.9 A [220/240 VAC, 60 Hz] 1.02 A [230 VAC, 50 Hz] 0.89 A [230 VAC, 60 Hz] 1.06 A [240 VAC, 50 Hz] |
-
0.56 A [380/400 VAC, 50 Hz] 0.52 A [380 VAC, 60 Hz] 0.51 A [400 VAC, 60 Hz] 0.57 A [415 VAC, 50 Hz] |
-
1 A [220 VAC, 50 Hz] 0.9 A [220/240 VAC, 60 Hz] 1.02 A [230 VAC, 50 Hz] 0.89 A [230 VAC, 60 Hz] 1.06 A [240 VAC, 50 Hz] |
-
1 A [220 VAC, 50 Hz] 0.9 A [220/240 VAC, 60 Hz] 1.02 A [230 VAC, 50 Hz] 0.89 A [230 VAC, 60 Hz] 1.06 A [240 VAC, 50 Hz] |
-
1 A [220 VAC, 50 Hz] 0.9 A [220/240 VAC, 60 Hz] 1.02 A [230 VAC, 50 Hz] 0.89 A [230 VAC, 60 Hz] 1.06 A [240 VAC, 50 Hz] |
|||||
Type | - Terminal Box | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - 5 :1 | - 10 :1 | - 15 :1 | |||||
Output Shaft Diameter | - 14 mm | - 14 mm | - 22 mm | - 22 mm | - 22 mm | |||||
Rated Torque |
-
10 lb-in [60 Hz] 11.94 lb-in [50 Hz] 1.35 N·m [50 Hz] 1.13 N·m [60 Hz] |
-
10 lb-in [60 Hz] 11.94 lb-in [50 Hz] 1.35 N·m [50 Hz] 1.13 N·m [60 Hz] |
- 45 lb-in [60 Hz] 53 lb-in [50 Hz] 5.1 N·m [60 Hz] 6.1 N·m [50 Hz] | - 107 lb-in [50 Hz] 90 lb-in [60 Hz] 10.2 N·m [60 Hz] 12.2 N·m [50 Hz] | - 135 lb-in [60 Hz] 161 lb-in [50 Hz] 15.3 N·m [60 Hz] 18.2 N·m [50 Hz] | |||||
Rated Speed (rpm) | - 1420 r/min [50 Hz] 1700 r/min [60 Hz] | - 1420 r/min [50 Hz] 1700 r/min [60 Hz] | - 300 r/min [50 Hz] 360 r/min [60 Hz] | - 150 r/min [50 Hz] 180 r/min [60 Hz] | - 100 r/min [50 Hz] 120 r/min [60 Hz] | |||||
Permissible Load Inertia | - | - | - 550 oz-in²100 x 10-4 kg·m² | - 2500 oz-in²460 x 10-4 kg·m² | - 5500 oz-in²1000 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.79 in. from Shaft End = 79 lb0.39 in. from Shaft End = 72 lb10 mm from Shaft End = 320 N20 mm from Shaft End = 350 N | - 0.79 in. from Shaft End = 79 lb0.39 in. from Shaft End = 72 lb10 mm from Shaft End = 320 N20 mm from Shaft End = 350 N | - 0.39 in. from Shaft End = 157 lb0.79 in. from Shaft End = 216 lb10 mm from Shaft End = 700 N20 mm from Shaft End = 850 N | - 0.39 in. from Shaft End = 157 lb0.79 in. from Shaft End = 216 lb10 mm from Shaft End = 700 N20 mm from Shaft End = 850 N | - 0.39 in. from Shaft End = 157 lb0.79 in. from Shaft End = 216 lb10 mm from Shaft End = 700 N20 mm from Shaft End = 850 N | |||||
Permissible Thrust Load | - 6.7 lb30 N | - 6.7 lb30 N | - 45 lb200 N | - 45 lb200 N | - 45 lb200 N | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CCC CE | |||||||||
|