Items |
5IK60VA-ES 60 W (1/12 HP) KIIS Series Induction Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $140.00
|
5IK60VA-EST2 60 W (1/12 HP) KIIS Series Induction Motor (Three-Phase 200/220/230 VAC) (Terminal Box) Web Price $166.00
|
5IK60VGVH-ES / 5GVH5A 60 W (1/12 HP) KIIS Series Induction Parallel Shaft Gearhead (5:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $266.00
|
5IK60VGVH-ES / 5GVH6A 60 W (1/12 HP) KIIS Series Induction Parallel Shaft Gearhead (6:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $266.00
|
5IK60VGVH-ES / 5GVH7.5A 60 W (1/12 HP) KIIS Series Induction Parallel Shaft Gearhead (7.5:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $266.00
|
|||||
Frame Size | - 3.54 in90 mm | |||||||||
Output Power | - 60 W (1/12 HP) | |||||||||
Voltage (VAC) | - Three-Phase 220/230 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Current |
-
0.37 A [220 VAC, 50 Hz] 0.38 A [230 VAC, 50 Hz] 0.33 A [60 Hz] |
|||||||||
Type | - Lead Wire | - Terminal Box | - Lead Wire | - Lead Wire | - Lead Wire | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Shaft Orientation | - | |||||||||
Output Shaft Diameter | - 12 mm | - 12 mm | - 3/4 in. | - 3/4 in. | - 3/4 in. | |||||
Rated Torque | - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.8 N·m [50 Hz] | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.2 N·m [50 Hz] | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.8 N·m [50 Hz] | |||||
Rated Speed (rpm) | - 1400 [50 Hz] 1670 [60 Hz] | - 1400 [50 Hz] 1670 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | |||||
Permissible Load Inertia | - | - | - 150 oz-in²27.5 x 10-4 kg·m² | - 216 oz-in²39.6 x 10-4 kg·m² | - 337.50 oz-in²61.875 x 10-4 kg·m² | |||||
Permissible Overhung Load | - | - | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N | |||||
Permissible Thrust Load | - | - | - 33 lb150 N | - 33 lb150 N | - 33 lb150 N | |||||
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards |
- UL CCC CE | |||||||||
|