Items |
NXM45A 50 W (1/15 HP) NX Series Servo Motor Web Price $660.00
|
NXM45M 50 W (1/15 HP) NX Series Servo Motor (Brake Type) Web Price $1,000.00
|
NXM65A-PS5 50 W (1/15 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 5:1) Web Price $1,218.00
|
NXM65A-PS10 50 W (1/15 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 10:1) Web Price $1,218.00
|
NXM65A-PS25 50 W (1/15 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 25:1) Web Price $1,327.00
|
|||||
Rated Output Power | - 50 W (1/15 HP) | |||||||||
Motor Frame Size |
- 1.65 in.42 mm | - 1.65 in.42 mm | - 2.36 in.60 mm | - 2.36 in.60 mm | - 2.36 in.60 mm | |||||
Speed-Torque Characteristics |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
|||||
Rated Torque | - 22 oz-in0.159 N·m | - 22 oz-in0.159 N·m | - 101 oz-in0.716 N·m | - 200 oz-in1.43 N·m | - 450 oz-in3.22 N·m | |||||
Max Speed (rpm) | - 5500 | - 5500 | - | - | - | |||||
Rated Speed (rpm) |
- 3000 | - 3000 | - | - | - | |||||
Permissible Speed Range | - | - | - 0 ~ 600 r/min | - 0 ~ 300 r/min | - 0 ~ 120 r/min | |||||
Max Instantaneous Torque | - 67 oz-in0.478 N·m | - 67 oz-in0.478 N·m | - 300 oz-in2.15 N·m | - 600 oz-in4.29 N·m | - 1370 oz-in9.66 N·m | |||||
Rotor Inertia | - 0.095 oz-in²0.0174x10-4 kg·m² | - 0.119 oz-in²0.0217x10-4 kg·m² | - 0.095 oz-in²0.0174x10-4 kg·m² | - 0.095 oz-in²0.0174x10-4 kg·m² | - 0.095 oz-in²0.0174x10-4 kg·m² | |||||
Gear Inertia | - | - | - 0.24 oz-in²0.0431x10-4 kg·m² | - 0.24 oz-in²0.0431x10-4 kg·m² | - 0.24 oz-in²0.0431x10-4 kg·m² | |||||
Permissible Load Inertia | - 9.5 oz-in²1.7x10-4 kg·m² | - 9.5 oz-in²1.7x10-4 kg·m² | - 120 oz-in²0.0022 kg·m² | - 470 oz-in²0.0087 kg·m² | - 3000 oz-in²0.054 kg·m² | |||||
Resolution (P/R) | - 100 to 100000 (Factory setting 1000) | |||||||||
Gear/Shaft Type | - Round Shaft (No Gear) | - Round Shaft (No Gear) | - Planetary Gear (PS) | - Planetary Gear (PS) | - Planetary Gear (PS) | |||||
Gear Ratio (X:1) | - | - | - 5 :1 | - 10 :1 | - 25 :1 | |||||
Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
Permissible Overhung Load | - 0 in. from Shaft End = 18.2 lb0.2 in. from Shaft End = 19.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 23 lb0 mm from Shaft End = 81 N5 mm from Shaft End = 88 N10 mm from Shaft End = 95 N15 mm from Shaft End = 104 N | - 0 in. from Shaft End = 18.2 lb0.2 in. from Shaft End = 19.8 lb0.39 in. from Shaft End = 21 lb0.59 in. from Shaft End = 23 lb0 mm from Shaft End = 81 N5 mm from Shaft End = 88 N10 mm from Shaft End = 95 N15 mm from Shaft End = 104 N | - 0 in. from Shaft End = 45 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 56 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 72 lb0 mm from Shaft End = 200 N5 mm from Shaft End = 220 N10 mm from Shaft End = 250 N15 mm from Shaft End = 280 N20 mm from Shaft End = 320 N | - 0 in. from Shaft End = 56 lb0.2 in. from Shaft End = 60 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 76 lb0.79 in. from Shaft End = 87 lb0 mm from Shaft End = 250 N5 mm from Shaft End = 270 N10 mm from Shaft End = 300 N15 mm from Shaft End = 340 N20 mm from Shaft End = 390 N | - 0 in. from Shaft End = 74 lb0.2 in. from Shaft End = 81 lb0.39 in. from Shaft End = 90 lb0.59 in. from Shaft End = 101 lb0.79 in. from Shaft End = 117 lb0 mm from Shaft End = 330 N5 mm from Shaft End = 360 N10 mm from Shaft End = 400 N15 mm from Shaft End = 450 N20 mm from Shaft End = 520 N | |||||
Permissible Thrust Load | - 13.2 lb59 N | - 13.2 lb59 N | - 22 lb100 N | - 22 lb100 N | - 22 lb100 N | |||||
|