The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

Unit of Measure
Items
Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $77.00

Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $78.00

Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $89.00

Stepper Motor

1.10 in. (28 mm) PKP Series 5-Phase Stepper Motor
Web Price $92.00

Stepper Motor

1.65 in. (42 mm) PKP Series 5-Phase Stepper Motor
Web Price $65.00
Frame Size - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm - 1.1 in28 mm - 1.65 in42 mm
Output Shaft - Metric
Output Shaft Diameter - 5 mm
Motor Length - 1.26 in.32 mm - 1.26 in.32 mm - 2.03 in.51.5 mm - 2.03 in.51.5 mm - 1.54 in.39 mm
Basic Step Angle - 0.72º - 0.72º - 0.72º - 0.72º - 0.36º
Step Angle - 0.72 ° - 0.72 ° - 0.72 ° - 0.72 ° - 0.36 °
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
 
Holding Torque
- 7.3 oz-in0.052 N·m - 7.3 oz-in0.052 N·m - 12.9 oz-in0.091 N·m - 12.9 oz-in0.091 N·m - 36 oz-in0.26 N·m
Current per Phase - 1.2 A/phase - 1.2 A/phase - 1.2 A/phase - 1.2 A/phase - 1.8 A/phase
Type - Standard - Standard - Standard - Standard - High-Resolution
Shaft/Gear Type - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Encoder - Search - None
Motor Connection Type - Connector
Electromagnetic Brake - Not Equipped
Shaft - Single - Double - Single - Double - Single
Connection Type - New Pentagon (Bipolar)
Lead Wires - 5
Rotor Inertia - 0.049 oz-in²9x10-7 kg·m² - 0.049 oz-in²9x10-7 kg·m² - 0.098 oz-in²18x10-7 kg·m² - 0.098 oz-in²18x10-7 kg·m² - 0.33 oz-in²60x10-7 kg·m²
Lost Motion -
Static Friction Torque -
Radial Load - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N
Axial Load - 1.1 lb5 N - 1.1 lb5 N - 1.1 lb5 N - 1.1 lb5 N - 2.2 lb10 N
RoHS Compliant
- Yes - Yes - Yes - Yes - These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved